About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads


Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads
Model: 9036
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9036 Pint-Sized Riser Carrier is 0.5 inch (12.7 mm) thick and allows you to add extra height and a generous assortment of 8-32 and 1/4-20 threads and through holes to any of our stages. It can be mounted either above or below a stage.
Specifications
- TypeRiser Carrier, Pint-Sized
- Thread Type8-32 and 1/4-20
- Height12.7 mm
- Length39.4 mm
- Width39.4 mm
- TypeRiser Carrier, Pint-Sized
- Thread Type8-32 and 1/4-20
- Height12.7 mm
- Length39.4 mm
- Width39.4 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



