About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Baseplate, 9064 Series Stages, 8-32 & 1/4-20


Baseplate, 9064 Series Stages, 8-32 & 1/4-20
Model: 9021NF
Product Series Overview
Translation Stage Base Plates, 906x SeriesThe 9021NF Translation Stage Baseplate is used with our translation stages to create a stage with conventional mounting slots. A variety of mounting holes allows you to mount the e⋅z⋅Trac™ Rail to the stage in either the X or Y direction, or even at 45°. 1/4-20 thru slots.
Specifications
- TypeBase Plate
- Height6.35 mm
- Length88.9 mm
- Width63.5 mm
- Thread Type8-32 and 1/4-20
- MaterialAluminum
- UseUniversal
- TypeBase Plate
- Height6.35 mm
- Length88.9 mm
- Width63.5 mm
- Thread Type8-32 and 1/4-20
- MaterialAluminum
- UseUniversal
Resources & Downloads
Other
MKS EU ROHS3 - 9021.pdf(223.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









