New Focus Translation Stage Baseplates provide New Focus translation stages with conventional mounting slots for mounting to optical tables or breadboards. The mounting holes on these baseplates allow for alignment of the stage along both the X and Y directions, as well as at a 45° between the two.
- Translation Stage Baseplates provide stages with conventional mounting slots
- Mounting hole pattern for both X and Y alignment, and at 45°
- Spacers adapt height in 1/4 in. (6.4 mm) increments See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-BBaseplate, 9061 and 9062 Series Stages, 2-56 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-B-MBaseplate, 9063-M Series Stages, M2, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9028Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9028-MSpacer Plate, 9064-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021NFBaseplate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021-MBaseplate, 9064-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9038Spacer Plate, 9065 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9038-MSpacer Plate, 9065-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Add Mounting Slots for Translation Stages
The 9021-M and 9021NF Translation Stage Baseplates are used with translation stages to provide them with conventional mounting slots. The array of either M4 and M6 (9021-M) or 8-32 and 1/4-20 (9021NF) mounting holes allow mounting the e·z·Trac™ Rail to the stage in either the X or Y direction as well as at a 45° angle between them.
Modular Spacer Plates Add Height in 1/4 in. Increments
The 9028 and 9028-M Modular Spacer Plates can be placed below or above our translation stages to add height in 1/4 in. (6.4 mm) increments and measure 2.5 in. ( 63.5 mm) on each side. Attaching them to the tops of the stages provides additional 8-32 and 1/4-20 (9028) or M4 and M6 (9028-M) mounting holes.
Pint-Sized Spacer Plates Provide Height Adjustment With a Small Surface Area
The 9038 and 9038-M Pint-Sized Modular Spacer Plate are miniature versions of Models 9028 and 9028-M, respectively, and can similarly be placed below or above any of our translation stages to add height in 1/4 inch increments. These plates measure 1.55 in. ( 39.4 mm) on each side, and also provide additional mounting holes if needed, though fewer than their larger versions.