Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Spacer Plate, 9065 Series Stages, 8-32 & 1/4-20

Specifications

  • Type
    Modular Spacer Plate
  • Height
    6.35 mm  
  • Length
    39.4 mm  
  • Width
    39.4 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Aluminum
  • Use
    9065 Series Stage

Resources & Downloads

2D Product Drawings