Baseplate, 9064-M Series Stages, M4 & M6

The 9021-M Translation Stage Baseplate is used with our translation stages to create a stage with conventional mounting slots. A variety of mounting holes allows you to mount the e⋅z⋅Trac™ Rail to the stage in either the X or Y direction, or even at 45°. M6 thru slots.
Specifications
- TypeBase Plate
- Height6.35 mm
- Length88.9 mm
- Width63.5 mm
- Thread TypeM4 and M6
- MaterialAluminum
- UseUniversal
Resources & Downloads
Other
MKS EU ROHS3 - 9021.pdf(223.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9024-MButton Head Screw Kit, M6, Quantity 25 | In Stock | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock |












