About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Button Head Screw Kit, M6, Quantity 25


Button Head Screw Kit, M6, Quantity 25
Model: 9024-M
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9024-M Button-head Screw Kit is for use with our e⋅z⋅Trac™ Rail because their short heads (half the height of a regular socket-head cap screw) allow us to give you the lowest possible beam height without sacrificing the modularity of these stages. These screws may not be standard in your lab, so we offer this kit, which contains twenty-five M6 screws.
Specifications
- TypeButton Head Screw Kit
- Thread TypeM6
- Height12.7 mm
- Length19.05 mm
- Width63.5 mm
- TypeButton Head Screw Kit
- Thread TypeM6
- Height12.7 mm
- Length19.05 mm
- Width63.5 mm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-SSSet Screw Kit, Stainless Steel, M4 & M6, Qty 650 | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9029-M90 Degree Adapter, ezTrac Optical Rail, Metric | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9026-MRiser Carrier, 0.5 in. Height, M4 and M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









