90 Degree Adapter, ezTrac Optical Rail, Metric

This 90° adapter is ideal for building translation stages with vertical motion or for those times when you need a vertical surface with many mounting holes. The adapter attaches to the table or stage using our e⋅z⋅Trac™ Rail, which gives you coarse-positioning capability. For fine motion in Z and coarse motion in X and Y, simply combine this adapter with a Model 9064-Z translation stage.
Specifications
- Type90° Carrier
- Thread TypeM4 and M6
- Height69.9 mm
- Length63.5 mm
- Width63.5 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9024-MButton Head Screw Kit, M6, Quantity 25 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9039-M90 Degree Adapter, Pint-Sized, ezTrac Optical Rail, Metric | In Stock | ||||
![]() | 9038-MSpacer Plate, 9065-M Series Stages, M4 & M6 | In Stock | ||||
![]() | 9021-MBaseplate, 9064-M Series Stages, M4 & M6 | In Stock | ||||
![]() | 9028-MSpacer Plate, 9064-M Series Stages, M4 & M6 | In Stock |












