Riser Carrier, 0.5 in. Height, M4 and M6

The 9026-M Riser Carrier is 1/2 inch thick and allows you to add extra height and a generous assortment of M4 and 1/4-20 M6 threads and through holes to our stages. It can be mounted either above or below the stage.
Specifications
- TypeRiser Carrier
- Thread TypeM4 and M6
- Height12.7 mm
- Length63.5 mm
- Width63.5 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9923Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9036-MRiser Carrier, Pint-Sized, 0.5 in. Height, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9027-MRiser Carrier, 1.0 in. Height, M4 and M6 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9029-M90 Degree Adapter, ezTrac Optical Rail, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021-MBaseplate, 9064-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036-MRiser Carrier, Pint-Sized, 0.5 in. Height, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










