About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20


Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20
Model: 9028
Product Series Overview
Translation Stage Base Plates, 906x SeriesThe 9028 Modular Spacer Plate can be placed below or above our translation stages to add height in 1/4 inch increments. Attaching them to the tops of the stages provides additional 8-32 and 1/4-20 mounting holes.
Specifications
- TypeSpacer Plate
- Height6.35 mm
- Length63.5 mm
- Width63.5 mm
- Thread Type8-32 and 1/4-20
- MaterialAluminum
- Use9064 Series Stage
- TypeSpacer Plate
- Height6.35 mm
- Length63.5 mm
- Width63.5 mm
- Thread Type8-32 and 1/4-20
- MaterialAluminum
- Use9064 Series Stage
