Baseplate, 9063-M Series Stages, M2, M4 & M6

Specifications

  • Type
    Base Plate
  • Height
    12.7 mm
  • Length
    117.5 mm
  • Width
    76.2 mm
  • Thread Type
    M2, M4 and M6
  • Material
    Aluminum
  • Use
    9063 Series Stage

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Hex Nuts and WashersAW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Stainless Steel Screw KitsM-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805$135
Balldriver Allen WrenchesM-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Thread AdaptorsTA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Translation Stage Base Plates, 906x Series9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99
90 Degree Angle Brackets, 906x Series9063-A-MAngle Bracket, 9063-M Series Stages, XZ and XYZ Configurations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$97
90 Degree Angle Brackets, 906x Series9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99
Translation Stage Base Plates, 906x Series9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
25.4 mm Travel Gothic Arch Ball Bearing Stages9063-XY-MXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,167
25.4 mm Travel Gothic Arch Ball Bearing Stages9063-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,768
25.4 mm Travel Gothic Arch Ball Bearing Stages9063-X-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$638
25.4 mm Travel Gothic Arch Ball Bearing Stages9063-XZ-MXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6$1,258
25.4 mm Travel Gothic Arch Ball Bearing Stages9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$548

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186