Angle Bracket, 9063-M Series Stages, XZ and XYZ Configurations

The 9063-A-M Angle Bracket is used with the 9063-M Series gothic-arch stages to build XZ, and XYZ configurations.
Specifications
- Type90° Angle Bracket
- MaterialAluminum
- Thread TypeM4 and M6
Resources & Downloads
Other
910121_RoHS2021.pdf(692 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-A-MAngle Bracket, 9061-M Series Stages, XZ and XYZ Configurations | |||||
![]() | 9063-AAngle Bracket, 9063 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-B-MBaseplate, 9063-M Series Stages, M2, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-X-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XY-MXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XZ-MXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













