Angle Bracket, 9063 Series Stages, XZ and XYZ Configurations

The 9063-A Angle Bracket is used with the 9063 Series gothic-arch stages to build XZ, and XYZ configurations.
Specifications
- Type90° Angle Bracket
- MaterialAluminum
- Thread Type8-32 and 1/4-20
Resources & Downloads
Other
910120_RoHS2021.pdf(692.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-A-MAngle Bracket, 9063-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-AAngle Bracket, 9061 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-XYXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYZXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XZXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















