XYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20

  • Axes of Travel
    X, Y, Z
  • Maximum Stage Travel
    25.4 mm  
  • Centered Normal Load Capacity
    173 N
  • Vertical Axial Load Capacity
    35 N
  • Roll
    10 arc sec
  • Yaw
    20 arc sec
  • Material
    Stainless Steel
  • Bearings
    Gothic-Arch Bearings
  • Platform Size
    65 x 65 mm
  • Thread Type
    2-56, 8-32, and 1/4-20
  • Recommended Adjustment Screw
  • Recommended Micrometer
  • Recommended Piezo Actuator