Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor Piezo Linear Actuator, 2 in. Travel, 30 nm Resolution, 9.5 mm Shank

Specifications

  • Travel Range
    50.8 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Rated Life
    > 1 x 109 steps
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin RJ-22
  • Operating Temperature
    10-40° C

Resources & Downloads

3D Product Models
Technical Notes
Certificates
Literature
2D Product Drawings

Related Products

Compatible Products

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Travel Vacuum Compatible Crossed Roller Bearing Linear Stages9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed$2,000
Picomotor Hand Controller8758Hand Control Pad, 875x Picomotor Controller/Drivers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$925
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455