Manual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate

The 9063-COM Low Profile Gothic-Arch Stainless-Steel Commercial Stage is a linear 25.4 mm travel X translation stage designed to fit directly into your system. The stage has a 65 mm x 65 mm platform and a reduced profile by eliminating the mounting plates. It offers 2-56, 8-32, and 1/4-20 mounting threads. Call our engineers to learn more about using these stages in your system.
Specifications
- Axes of TravelX
- Maximum Stage Travel25.4 mm
- 173 N
- 35 N
- Pitch15 arc sec
- Roll10 arc sec
- Yaw20 arc sec
- MaterialStainless Steel
- BearingsGothic-Arch Bearings
- Platform Size65 x 65 mm
- Thread Type2-56, 8-32, and 1/4-20
- Recommended Adjustment Screw
- Recommended Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Other
9063-COM RoHS 2023(215.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-XZXZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYXY Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XYZXYZ Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-AAngle Bracket, 9063 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9356Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COMManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, 8-32 & 1/4-20, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9356Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















