We offer two angle plates for orthogonal mounting of New Focus translation stages.
- Compact 90 degree angle brackets
- Both threaded and thru holes
- Open slots speed installation/removal See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-AAngle Bracket, 9061 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-A-MAngle Bracket, 9061-M Series Stages, XZ and XYZ Configurations | 5 Weeks | ||||
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-AAngle Bracket, 9063 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-A-MAngle Bracket, 9063-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 916190 Degree Angle Bracket, 9067 Series Stages, 8-32 and 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9161-M90 Degree Angle Bracket, 9067-M Series Stages, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Large Angle Bracket
The large 9101NF bracket has surfaces and edges which are machined with parallelism and perpendicularity to within 0.003". The slots are 1" or, in the metric version, 25.0 mm apart. For easy mounting to the angle plate, there are 1/4-20 (M6) and 8-32 (M4) threaded and through holes.
Small Angle Bracket
The smaller 9102NF angle plate is ideal for making quick setups on an optical table. The black-anodized aluminum plate has a convenient array of 8-32 and M4 threaded holes and a 1/4-20 (M6) through hole for use with conventional mounts. There are also four 2-56 threaded holes for use with our Tiny mirror mounts.















