90 Degree Angle Bracket, 9067-M Series Stages, M4 and M6

The 9161-M 90 Degree Angle Bracket is compatible with the Metric 9067 series of crossed-roller-bearing stages to build XZ, and XYZ configurations. M4 and M6 threads.
Specifications
- Type90° Angle Bracket
- MaterialStainless Steel
- Thread TypeM4 and M6
Resources & Downloads
Other
910104_RoHS2021.pdf(686.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9101-MAngle Plate, M6 Thru Slots, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9102NFAngle Plate, 1/4-20 (M6) Slot, 8-32, M4, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9160-MBaseplate, 9067-M Series Stages, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-COM-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-MXY Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XZ-MXZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYZ-MXYZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














