Baseplate, 9067-M Series Stages, M4

The 9160-M Baseplate is used with the Model 9067-M series of crossed-roller-bearing stages to create a stage with conventional mounting slots. M4 thru holes
Specifications
- TypeBase Plate
- Height9.5 mm
- Length88.9 mm
- Width63.5 mm
- Thread TypeM4
- MaterialStainless Steel
- Use9067 Series Stage
Resources & Downloads
Other
910105_RoHS2021.pdf(687.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9161-M90 Degree Angle Bracket, 9067-M Series Stages, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9042-MBaseplate, 9066-M Series Stages, M2.5 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-COM-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6, No Baseplate | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-MXY Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XZ-MXZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYZ-MXYZ Linear Stage, Crossed-Roller, 25.4 mm Travel, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













