About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Angle Plate, M6 Thru Slots, M4 and M6 Threads


Angle Plate, M6 Thru Slots, M4 and M6 Threads
Model: 9101-M
Product Series Overview
90 Degree Angle Brackets, 906x SeriesThe 9101-M Angle Plate has all surfaces and edges of this machined with parallelism and perpendicularity to within 0.003 in. The slots are 25 mm apart. For easy mounting to the angle plate, there are M6 and M4 threaded and through holes.
Specifications
- Type90° Angle Bracket
- MaterialAnodized Aluminum
- Thread TypeM6 Thru Slots, M4 and M6 Threads
- Type90° Angle Bracket
- MaterialAnodized Aluminum
- Thread TypeM6 Thru Slots, M4 and M6 Threads
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SDS65-BK90 Degree Angle Bracket, SDS65 Stage | IMPERIAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9102NFAngle Plate, 1/4-20 (M6) Slot, 8-32, M4, 2-56 Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9041-M90 Degree Angle Bracket, 9066-M Series Stages, M4 and M6 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








