Angle Bracket, 9061-M Series Stages, XZ and XYZ Configurations

The 9061-A-M Angle Bracket is used with the 9061-M Series gothic-arch stages to build XZ, and XYZ configurations.
Specifications
- Type90° Angle Bracket
- MaterialAluminum
- Thread TypeM4 Counterbore
Resources & Downloads
Other
910117_RoHS2021.pdf(690.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-X-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-COM-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, M4, No Baseplate | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














