90 Degree Angle Bracket, 9067 Series Stages, 8-32 and 1/4-20

Specifications

  • Type
    90° Angle Bracket
  • Material
    Stainless Steel
  • Thread Type
    8-32 and 1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings
Other