Riser Carrier, 0.5 in. Height, 8-32 and 1/4-20

The 9026 Riser Carrier is 1/2 inch thick and allows you to add extra height and a generous assortment of 8-32 and 1/4-20 threads and through holes to our stages. It can be mounted either above or below the stage.
Specifications
- TypeRiser Carrier
- Thread Type8-32 and 1/4-20
- Height12.7 mm
- Length63.5 mm
- Width63.5 mm
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR8.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






