Precision Carbide Pad, V- Groove, Pack of 6

The CPP-V-6 is a pack of Six Precision Carbide Pads in the V-Groove configuration. The precision 10 μ-in. surface finish makes these ideal for the most demanding applications. These components can be used to create highly stable and repeatable kinematic mechanisms such as custom kinematic bases or mounts. Kinematic mounts can be created either in the Cone-V-Flat or the 3V configuration. These parts are made to be used together with the CPP-F-6 Flat- and CPP-C-6 Cone- shaped carbide pads.
Exceptional Hardness for Optical Kinematic Assemblies
These tungsten carbide pads have extreme hardness to provide highly stable and repeatable kinematic structures, such as custom kinematic bases or mounts. The tungsten carbide material used has a hardness of 1800 Knoops, much larger than stainless steel (280 Knoops) or aluminum (120 Knoops). For more information about kinematic mechanisms, please see the Kinematic Mirror Mounts section of our Optical Mirror Mount Technology Guide technical note.
Three Styles Available
Three versions of the pad are available and intended to be used together for the best repeatability. CPP-F-6 is a flat shaped pad, CPP-C-6 has a cone shape, and CPP-V-6 is V-groove shaped. Kinematic mounts can be created either in a Cone-V-Flat assembly or a 3-V(groove) configuration.
Precision Finishes For Improved Repeatability
Flat and cone-shaped pads are offered in precision grade, with polished surfaces featuring a 10 µ-in. surface finish to provide the best repeatability. V-groove pads are available in either precision grade or standard grade, with the standard grade pads having a 63 µ-in. surface finish. Each type of carbide pad is sold in a set of 6.
Specifications
- TypeCarbide Pads
- MaterialTungsten Carbide
- Quantity6


Resources & Downloads
Other
CPP-V-6 RoHS Certificate(278.3 kB, PDF) CPP-V-6_RoHS2021.pdf(681.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CPP-C-6Precision Carbide Pad, Cone, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPP-F-6Precision Carbide Pad, Flat, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-02HHex Adjustment Screw, 127 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CP-V-6Standard Carbide Pad, V- Groove, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CP-V-6Standard Carbide Pad, V- Groove, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPP-C-6Precision Carbide Pad, Cone, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPP-F-6Precision Carbide Pad, Flat, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPP-V-6Precision Carbide Pad, V- Groove, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















