Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Carbide PadsCP-V-6Standard Carbide Pad, V- Groove, Pack of 6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
Carbide PadsCPP-C-6Precision Carbide Pad, Cone, Pack of 6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$61
Carbide PadsCPP-F-6Precision Carbide Pad, Flat, Pack of 6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
Carbide PadsCPP-V-6Precision Carbide Pad, V- Groove, Pack of 6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82

Features

Exceptional Hardness for Optical Kinematic Assemblies

These tungsten carbide pads have extreme hardness to provide highly stable and repeatable kinematic structures, such as custom kinematic bases or mounts. The tungsten carbide material used has a hardness of 1800 Knoops, much larger than stainless steel (280 Knoops) or aluminum (120 Knoops). For more information about kinematic mechanisms, please see the Kinematic Mirror Mounts section of our Optical Mirror Mount Technology Guide technical note.

A typical configuration for a kinematic base using ''The ''Cone'', ''V-Groove'' and ''Flat'' carbide pads.

Three Styles Available

Three versions of the pad are available and intended to be used together for the best repeatability. CPP-F-6 is a flat shaped pad, CPP-C-6 has a cone shape, and CPP-V-6 is V-groove shaped. Kinematic mounts can be created either in a Cone-V-Flat assembly or a 3-V(groove) configuration.

Precision Finishes For Improved Repeatability

Flat and cone-shaped pads are offered in precision grade, with polished surfaces featuring a 10 µ-in. surface finish to provide the best repeatability. V-groove pads are available in either precision grade or standard grade, with the standard grade pads having a 63 µ-in. surface finish. Each type of carbide pad is sold in a set of 6.