XY Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20

The 461-XY-M ULTRAlign™ precision integrated crossed-roller bearing linear stage features stainless steel construction for high stability, with thermally matched, hardened steel crossed-roller bearings for unsurpassed performance over the 13 mm XY travel range. Generous 1/4-20 and 8-32 hole patterns provide for easy mounting. Actuators are not included. See the Compatible table below for recommended actuators.
Precision Control and Extra Stiffness
ULTRAlign Stainless Steel Crossed-Roller Translation Stages provide a low profile, yet solid and stable linear translation, that can be locked in place without disturbing translation or position. Perfect for many standard optical applications such as interferometry, linear translation by the crossed-roller bearings and the precision-manufactured bearing reference surfaces provide a maximum angular deviation of <100 µrad for any axis. Z-axis stages do not depend on springs for support, ensuring maximum vertical load capacity. The mounting surface of these stages has multiple threaded holes, available in either English or Metric units, to make mounting easy and versatile in most table-top optical systems.
Versatile Stage Configurations
Multiple configurations for these stages are available to match your specific requirements: X, Z, XY, XZ and XYZ. XYZ stage is offered with a choice between left-handed and right-handed. In addition, the mounting base can be removed for an even lower profile. 1.0 in. (25.4 mm) travel version is also available.
Specifications
- Axes of TravelX, Y
- OrientationRight-Handed
- Maximum Stage Travel13 mm
- 89 N
- 36 N
- Angular Deviation<100 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Drive LocationCenter drive
- Thread Type8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended DM Differential Micrometer
- Recommended Lockable Micrometer
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
- Recommended LTA Motorized Actuator
Resources & Downloads
Other
RoHS2-2021_461 Stage Family(272.4 kB, PDF) REACH Supplier Statement - 461 Stage Family(190.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XY-MXY Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-XYZ-MXYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-X-MManual Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COMManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, 8-32 & 1/4-20, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX058AR.14Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, 430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC031AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -75 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX023AR.14Plano-Convex Lens, Fused Silica, 25.4 mm, 125 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX030AR.14Plano-Convex Lens, Fused Silica, 25.4 mm, 350 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-XY-MXY Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























