Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads

The SDS40 Linear Translation Stage incorporates maximum performance and 0.63 inch travel into a 1.57 x 1.57 x 0.41 inch footprint. Especially designed for industrial OEM system integration, the stainless steel construction features higher rigidity, superior clean room acceptability, and better long-term stability than aluminum stages. Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance. The SDS40 has a 15 lb (67 N) load capacity and can be directly stacked into an XY-configuration, and an XYZ assembly can be built using the available 90° angle brackets. For mounting SDS40 stages to optical tables with a 1 inch (25 mm) grid or to other larger scale components, use our slotted base plates. For rotational movement, these stages are compatible with the RS Series Rotation Stages and GON Series Goniometers.
Sturdy Travel for Moderate Loads
Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)
Optimized Bearing Contact Profile for Smooth Travel
Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.
Side Mounted Actuators for Minimum Footprint
Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.
Slotted Base Plates
Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.
Specifications
- Axes of TravelX
- Maximum Stage Travel16 mm
- 60 N
- 30 N
- Graduations20 µm
- Sensitivity1 µm
- Angular DeviationPitch: <200 µrad
Yaw: <150 µrad - MaterialStainless Steel
- BearingsSingle-Row Ball Bearings
- Drive LocationSide drive
- Platform Size40 x 40 mm
- Height13 mm
- Thread Type6-32 and 1/4-20
- Recommended BM Micrometer
Included
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40-BK90 Degree Angle Bracket, SDS40 Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS65Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-X-MManual Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XManual Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-ZVertical Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COMManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, 8-32 & 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON40-UGoniometric Stage, Upper, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























