SDS Series linear translation stages feature the lowest profile while supporting single- and multi-axis linear travel of moderate load capacities on a specialized groove profile for the stainless steel ball-bearings. Designed with industrial OEM systems in mind, the stainless steel body provides sturdy motion and long-term stability using a minimal number of machined parts.
- Exceptionally low profile
- Side mounted actuators for an even smaller footprint
- Ball-bearings and optimized gothic arch contact profile
- Smooth and rigid travel with <150 µrad angular deviation
- Non-influencing locking mechanism See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS65Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
A BM series micrometer is included with these stages.
Specifications
Features
Sturdy Travel for Moderate Loads
Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)
Optimized Bearing Contact Profile for Smooth Travel
Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.
Side Mounted Actuators for Minimum Footprint
Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.
Slotted Base Plates
Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.
Multi-Axis Configurations
Two SDS stages can be easily stacked to provide XY translation. A 90 degree angle bracket can be used to build XYZ configuration. (3) SDS40 stages in XYZ assembly with SDS40-BK bracket is shown on a B-2B base plate.
Accessories
90 Degree Angle Brackets
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | |||||
![]() | SDS40-BK90 Degree Angle Bracket, SDS40 Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS65-BK90 Degree Angle Bracket, SDS65 Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Bases
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | |||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |