Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads

The M-SDS65 Metric Linear Translation Stage incorporates maximum performance and 25 mm travel into a 65 x 65 x 18 mm footprint. Especially designed for industrial OEM system integration, the stainless steel construction features higher rigidity, superior clean room acceptability, and better long-term stability than aluminum stages. Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance. The M-SDS65 has a 160 N load capacity and can be directly stacked into an XY-configuration, and an XYZ assembly can be built using the available 90° angle brackets. For rotational movement, these stages are compatible with the RS Series Rotation Stages and GON Series Goniometers.
Sturdy Travel for Moderate Loads
Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)
Optimized Bearing Contact Profile for Smooth Travel
Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.
Side Mounted Actuators for Minimum Footprint
Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.
Slotted Base Plates
Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 160 N
- 40 N
- Graduations20 µm
- Sensitivity1 µm
- Angular DeviationPitch: <200 µrad
Yaw: <150 µrad - MaterialStainless Steel
- BearingsSingle-Row Ball Bearings
- Drive LocationSide drive
- Platform Size65 x 65 mm
- Height18 mm
- Thread TypeM6
- Recommended BM Micrometer
Included
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | In Stock | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-443Linear Stage, High-Performance, Low-Profile, Ball Bearings, 50 mm, M6 | In Stock | ||||
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | |||||
![]() | M-433Linear Stage, High-Performance, Low-Profile, Ball Bearings, 46 mm, M6 | In Stock | ||||
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | In Stock | ||||
![]() | 9067-COM-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6, No Baseplate | In Stock | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | 2 Weeks | ||||
![]() | 9063-COM-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, M4 and M6, No Baseplate | In Stock | ||||
![]() | 9063-X-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | In Stock | ||||
![]() | 9063-X-P-MMotorized Linear Stage, Gothic-Arch Bearing, 65x65 mm, 25.4 mm, M4 & M6 | |||||
![]() | 9067-X-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock | ||||
![]() | EQ50-EOuter Bracket, Compatible with UMR5 Stages | In Stock | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock | ||||
![]() | EQ50-IInner Bracket, Compatible with UMR5 Stages | In Stock | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | In Stock | ||||
![]() | HR-6Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel | 2 Weeks | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 5 Weeks | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 4 Weeks |
































