90 Degree Angle Bracket, M-SDS65, M6 Thread

The M-SDS65-BK Metric 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the M-SDS65 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. M-SDS Series Angle Brackets have M6 threads and are compatible with M-SDS Series linear stages, M-DS Series linear dovetail stages, M-RS Series rotation stages, and M-GON Series goniometers.
Specifications
- Type90° Angle Bracket
- MaterialStainless Steel
- Thread TypeM6
- Dimensions86 x 65 x 40 mm
- Use65 x 65 mm Stages
Resources & Downloads
Other
M-SDS65-BK RoHS Certificate(278.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-EOuter Bracket, Compatible with 80 mm Stages | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XManual Linear Stage, Dovetail, 25 mm Travel, 65 x 65 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-18X24Optical Breadboard Plate, Solid Aluminum, 450 x 600 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XYZ-SDXYZ Linear Stage, ULTRAlign, 1.0 in., Crossed-Roller, Side Drive | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















