90 Degree Angle Bracket, M-460P Series

The M-460P-90BK 90 Degree Angle Bracket is for M-460P Series Metric High-Performance Modular Ball Bearing Linear Stages.
Specifications
- MaterialAluminum
- Thread TypeM4 and M6
Resources & Downloads
Other
M-460P-90BK RoHS Certificate(279 kB, PDF) M-460P-90BK_RoHS2021.pdf(685.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-BASlotted Base Plate, 460P Series Linear Stage, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA2Peg Rotation Base, 64.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA1Peg Rotation Base, 31.8 mm Diameter | |||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-45Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-X-05X Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PEG-10Joining Pegs, 460P Series, 1/4-20 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XYXY Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












