Peg Rotation Base, 64.8 mm Diameter

The M-460P-RA2 64.8 mm Diameter Peg Rotation Base provides simple manual rotation for a variety of components. This rotation base attaches via one of the M-PEG-10 pegs which mount to M6 threaded holes. Once in place, the rotation adaptor can be locked in position by tightening the two set screws located on the circumference of the base.
Resources & Downloads
2D Product Drawings
460P-RA2 DWG-S(90.8 kB, PDF)
Other
M-460P-RA2 RoHS Certificate(280.1 kB, PDF) M-460P-RA2_RoHS2021.pdf(689.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 30Slotted Rotation Base, 70 Degree Range, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA1Peg Rotation Base, 31.8 mm Diameter | In Stock | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XYXY Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PEG-10Joining Pegs, 460P Series, M6 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















