Manual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6

The M-460PD-X Peg-Joining 1 Axis (X) Dovetail Linear Stage is preferred for applications requiring heavy loads and high stability. It is much less susceptible to shock and vibration than bearing stages. The M-460PD-X incorporates an 80 TPI drive screw for precision positioning, 12.7 mm of travel, an integral locking mechanism, and our patented peg joining system for flexible modularity.
Our innovative peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws.
The 460PD Series Dovetail Stages are completely compatible with our 460P Series Modular Ball Bearing Linear Stages. They are the same size and can be joined together with the identical peg joining system.
Our innovative peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws.
The 460PD Series Dovetail Stages are completely compatible with our 460P Series Modular Ball Bearing Linear Stages. They are the same size and can be joined together with the identical peg joining system.
Resources & Downloads
Other
M-460PD-X_RoHS2021.pdf(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-461-XY-MXY Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XYXY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-XYZXYZ Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XYXY Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XManual Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 15mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-BASlotted Base Plate, 460P Series Linear Stage, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PEG-10Joining Pegs, 460P Series, M6 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA2Peg Rotation Base, 64.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















