Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing

The 360-45 Angle Bracket is a rigid 45° angled mounting plate with 1.0 inch separated slotted faces for use with either 1/4-20 or M6 threaded mounting bolts. The 45° angle is accurate to within ±2 arc min. Brackets may be combined to provide stable compound angle supports.
Slotted Bracket Faces for Universal Mounting
360 Series angle brackets feature slots on the mounting surfaces of each, as apposed to individual holes, separated by 1.0 in. for use with either 1/4-20 or M6 threaded mounting bolts. The M-360-90 features the same slots with 25 mm spacing for use with metric optical tables or breadboards.
Coarse Height Adjustable Platforms & Compound Angle Supports
Angle brackets may be combined to provide stable compound angle supports. Pairs of 360-30 or 360-45 brackets bolted together on hypotenuse faces provide coarse-adjustable height platforms of exceptional rigidity.
Resources & Downloads
2D Product Drawings
360-45 ART-S(95.3 kB, PDF)
Other
360-45 RoHS Certificate(687.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-EOuter Bracket, Compatible with 80 mm Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-90BK90 Degree Angle Bracket, 460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 9102NFAngle Plate, 1/4-20 (M6) Slot, 8-32, M4, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











