Slotted Base Plate, 460P Series Linear Stage, M6

The M-460P-BA Metric Slotted Base Plate is for use with a 460P Series High-Performance Modular Ball Bearing Linear Stage
Specifications
- TypeBase Plate
- Thread TypeM6
- MaterialAluminum
Resources & Downloads
Other
M-460P-BA RoHS Certificate(279.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-BASlotted Base Plate, 460P Series Linear Stage, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA1Peg Rotation Base, 31.8 mm Diameter | |||||
![]() | M-460P-RA2Peg Rotation Base, 64.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-XYXY Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PEG-10Joining Pegs, 460P Series, 1/4-20 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-X-05X Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















