Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel

The HR-6 Lockable High-Resolution Micrometers has 0.25 mm pitch threads (over 100 TPI), providing twice the sensitivity of standard SM Series Micrometers. These fine threads allow 0.5 μm sensitivity with direct position readout in 5 μm graduations. The HR-6 is recommended for applications requiring sensitive 6 mm positioning, as well as accurate position readout. The HR Series Micrometers have a novel thumbscrew locking mechanism that clamps a non-threaded portion of the screw from all sides. This stress-balanced design secures the position with negligible displacement during locking.
Standard Stage 9.5 mm Mounting Interface
All HR series micrometers have the same 9.5-mm mounting interface making them both interchangeable with other micrometers and compatible with the Newport stages listed below.
- 461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
- 561/562 Series ULTRAlign™ Precision XYZ Positioning Stages
- 423 Series Extended Range Ball Bearing Linear Stages
- 426 Series Extended Platform Crossed-Roller Bearing Stages
- Peg-Joining Linear Stages
- Quick-Mount Linear Stages
- Low-Profile Rotation Stages
- Anti-Backlash Goniometric Rotation Stages
0.25 mm Pitch Threads for High Sensitivity
HR Series Lockable High-Resolution Micrometer Heads have 0.25 mm pitch threads (over 100 TPI), providing twice the sensitivity of standard SM Series. These fine threads allow 0.5 µm sensitivity with direct position readout in 5 µm graduations. They are recommended for applications requiring sensitive positioning, as well as accurate position readout.
Specifications
- TypeMicrometer
- Travel Range6.1 mm
- Adjustment Screw Thread101.6 TPI
- Drive TypeKnob
- Graduations5 µm
- Axial Load Capacity102 N
- Sensitivity0.5 µm
- Drive Screw Pitch0.25 mm
- LockSide Lock
- Mounting Threads3/8-40
- Mounting9.5 mm Shank
Resources & Downloads
Other
HR-6_RoHS2021.pdf(682.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-02HHex Adjustment Screw, 127 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM11.5Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-6LLockable Differential Micrometer, 6 mm Coarse, 0.2 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-06Micrometer, 6 mm Travel, Unthreaded, Vernier | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













