HR Series high-resolution micrometers provide 2x finer adjustment sensitivity and 2X higher resolution position readings than standard micrometer heads. A thumbscrew locking mechanism prevents from unintentional displacements.
- 2x finer pitch than standard micrometers for better adjustment sensitivity
- Non-influencing locking mechanism
- Standard Ø3/8 inch (9.5 mm) mounting barrel See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-6Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Standard Stage 9.5 mm Mounting Interface
All HR series micrometers have the same 9.5-mm mounting interface making them both interchangeable with other micrometers and compatible with the Newport stages listed below.
- 461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
- 561/562 Series ULTRAlign™ Precision XYZ Positioning Stages
- 423 Series Extended Range Ball Bearing Linear Stages
- 426 Series Extended Platform Crossed-Roller Bearing Stages
- Peg-Joining Linear Stages
- Quick-Mount Linear Stages
- Low-Profile Rotation Stages
- Anti-Backlash Goniometric Rotation Stages
0.25 mm Pitch Threads for High Sensitivity
HR Series Lockable High-Resolution Micrometer Heads have 0.25 mm pitch threads (over 100 TPI), providing twice the sensitivity of standard SM Series. These fine threads allow 0.5 µm sensitivity with direct position readout in 5 µm graduations. They are recommended for applications requiring sensitive positioning, as well as accurate position readout.