Lockable Differential Micrometer, 6 mm Coarse, 0.2 mm Fine, 11 lb. Load

The DM-6L Differential Micrometer provides sub-micron positioning combined with a coarse travel of 6 mm. The design incorporates a standard micrometer with a high-resolution micrometer built around it. Coarse positioning, provided by the knob at the end of the micrometer, enables rapid translation with a sensitivity of 1 μm. The fine adjustment knob, closest to the positioner, allows ultra-fine positioning over 0.2 mm of travel, with 0.1 μm sensitivity.
Differential Micrometer Drive
When manual resolution of much less than one micrometer is needed, a differential screw is recommended. A differential micrometer uses a spindle with two opposing screw threads of slightly differing pitches (P1 and P2). As the spindle rotates, the net travel of the micrometer tip is : 1/Peff = 1/P1 - 1/P2. This mechanism allows extremely small adjustments using commonly available screws.
Lockable Coarse and Fine Adjustments
The DM-L Series is the first actuator where both coarse and fine travel can be locked with a single knob. Coarse positioning enables rapid translation with a sensitivity of 1 µm while the fine adjustment knob allows ultra-fine positioning over 0.2 mm travel, with 0.1 µm sensitivity.
Compatible With a Wide Range of Newport Stages and Mounts
DM-L micrometers have the industry-standard 9.5 mm mounting interface making them both interchangeable with other micrometers and compatible with Newport stages and mounts like those listed below.
- 461/462 Series
- 561/562 Series
- 423 Series
- 426 Series
- 460P Series
- 460A Series
- 401/406 Series
- RS Series
- GON Series
Specifications
- TypeDifferential Micrometer
- Travel Range6.1 mm
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity49 N
- Fine Travel0.2 mm
- Graduations, Fine0.5 µm
- Sensitivity0.1 µm
- LockSide Lock
Resources & Downloads
Other
DM-6L RoHS Certificate(281 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-6LLockable Differential Micrometer, 6 mm Coarse, 0.2 mm Fine, 11 lb. Load | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-6Micrometer Head, High Resolution, 0.5 µm Sensitivity, 6 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-06Micrometer, 6 mm Travel, Unthreaded, Vernier | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.5Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock |




















