Linear Stage, High-Performance, Low-Profile, 25 mm, M6

The M-423 linear translation stage with a 156 N centered load capacity and M6 mounting holes features exceptional performance, usability, and value with precision ball bearing construction. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. Although the stage is capable of traveling a full 25 mm with the SM-25 micrometer drive, the actuator mounting blocks can be relocated to accommodate 13 mm drives like the SM-13. A non-influencing lock provides positive stable positioning and guards against inadvertent adjustments. Actuators for this stage are sold separately.
Ball-bearings Provide Smooth Linear Translation
Ball bearings in these stages reduce friction compared with rolling motion to guide linear translation. Although the guide ways are externally loaded to eliminate unwanted runout in the bearings, friction remains negligible to provide smooth travel over the entire range. The motion of each axis can easily be locked in place.
Designed to be Reconfigured to Left or Right-Handed
These extended range stages are designed with symmetrical features allowing them to be reconfigured for left or right-handed operation. This video shows a 423 stage being reconfigured to have the micrometer accessible from the opposite side of the stage. This is needed to allow the stage to be used for vertical travel but is also useful for improving adjustment accessibility. Note, also, that the lock and the micrometer locations can be switched.
423 XYZ Stage Stack Assembly
These extended range stages are designed to be easily configured into multi-axis stage stacks. An XYZ assembly is shown in this video using three SM-25 micrometer actuated 423 stages with a
Integrate with Rotation Stages
Easily combine and stack these light-weight stages together with 481 Rotation Stages for a multi-axis system. The rotation stage may be mounted below or above the linear stages.
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 156 N
- 67 N
- Angular Deviation<200 µrad
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Drive LocationSide drive
- Platform Size76.2 x 76.2 mm
- Weight445 g
- Thread TypeM6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended DM Differential Micrometer
- Recommended Digital Micrometer
- Recommended TRA Motorized Actuator 1
- Recommended TRB Motorized Actuator 2
- Recommended LTA Motorized Actuator 3
Notes:
- Stage travel range is limited to 19.8 mm.
- Stage travel range is limited to 19.8 mm.
- LTA-HS travel range must be limited to 25 mm.
Resources & Downloads
Other
M-423 RoHS Certificate(285.2 kB, PDF) REACH Supplier Statement - 4xx Series Linear Stage(509.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-433Linear Stage, High-Performance, Low-Profile, Ball Bearings, 46 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-423-MICLinear Stage Bundle, Three M-423 Linear Stages with SM-25 Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZXYZ Linear Stage, ULTRAlign, 12.7 mm, Right-Handed, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460A-XManual Linear Stage, Quick-Mount, 13 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443Linear Stage, High-Performance, Low-Profile, Ball Bearings, 50 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443-4Linear Stage, High-Performance, Low-Profile, Ball Bearings, 101.6 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-433Linear Stage, High-Performance, Low-Profile, Ball Bearings, 46 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AB-3Mounting Block, Actuator, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AB-4Actuator Push Block, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | 360-45Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























