Actuator Push Block, Spare, 423/433/443/426/436 Stages

The AB-4 Actuator Push Block is a spare for 423/433/443/426/436 manual linear stages.
Resources & Downloads
2D Product Drawings
AB-4 drawing.pdf(191.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AB-3Mounting Block, Actuator, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AB-3Mounting Block, Actuator, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDK-2Mounting Kit, Side-Drive, Z Axis, 462 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM17-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR8, TGN80 or MVN80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDK-1Mounting Kit, Side-Drive, X or Y Axis, 462 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















