Mounting Kit, Side-Drive, X or Y Axis, 462 Series

The SDK-1 Side-Drive Mounting Kit is for the X and Y Axis of a right-handed 462 Series linear stage or Z Axis of a left-handed 462 Series linear stage. It converts a 462 center-drive stage to side-drive version for a smaller footprint. It is also used for Z Axis of a right-handed 562-XYZ stage.
Resources & Downloads
2D Product Drawings
SDK-x drawing.pdf(254.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-461-XYZ-LH-MXYZ Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6, Left-handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-462-XY-MXY Linear Stage, ULTRAlign, 25 mm Travel, Crossed-Roller, M4, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XY-MXY Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-X-MManual Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XZ-MXZ Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDK-2Mounting Kit, Side-Drive, Z Axis, 462 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM17-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR8, TGN80 or MVN80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AB-3Mounting Block, Actuator, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AB-4Actuator Push Block, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 461-XZ-MXZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XYZ-SDXYZ Linear Stage, ULTRAlign, 1.0 in., Crossed-Roller, Side Drive | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-X-MManual Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-XYZ-LH-MXYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20, Left-handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SDK-2Mounting Kit, Side-Drive, Z Axis, 462 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















