90 Degree Angle Bracket, M-SDS40, M3 Thread

The M-SDS40-BK Metric 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the M-SDS40 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. M-SDS Series Angle Brackets have M3 threads and are compatible with M-SDS Series linear stages, M-DS Series linear dovetail stages, M-RS Series rotation stages, and M-GON Series goniometers.
Specifications
- Type90° Angle Bracket
- MaterialStainless Steel
- Thread TypeM3
- Dimensions54 x 40 x 24 mm
- Use40 x 40 mm Stages
Resources & Downloads
Other
M-SDS40-BK RoHS Certificate(278.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ80-IInner Bracket, Compatible with 80 mm Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | EQ50-EOuter Bracket, Compatible with UMR5 Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | |||||
![]() | EQ50-IInner Bracket, Compatible with UMR5 Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON40-UGoniometric Stage, Upper, ±5°, 40 x 40 x 20 mm, M3 & M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON40-LGoniometric Stage, Lower, ±5°, 40 x 40 x 20 mm, M3 & M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |

















