Manual Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20

The 9065-X Pint-Sized Triple Divide X Axis Translation Stage is ideal for applications where you are short on space but don't want to compromise on performance. Just 1.5 in. by 1.5 in. by 0.75 in., this little ball-bearing stage packs the same performance as our full-sized Triple-Divide stage line. You get effortless modularity so you can configure and reconfigure from 1 to 2 to 3 axes coupled with stability that rivals integrated XYZ stages (which don't give you any flexibility). Fully compatible with our larger Triple-Divide stage line and accessories, you get 0.55 inch X travel with 0.5 μm resolution and better than <3 μm straight-line accuracy. 8-32 and 1/4-20 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9301 Adjustment Screws or our SM-13 micrometers. For even more precise control, try our 8301NF Picomotor™ actuator.
Specifications
- Axes of TravelX
- Maximum Stage Travel14 mm
- 53 N
- Straight Line Accuracy<3 µm
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Thread Type8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Lockable Micrometer
- Recommended Piezo Actuator
Resources & Downloads
2D Product Drawings
9065xa-Drawing(132.7 kB, PDF) 20029065x(131.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XManual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 411-05SMiniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XManual Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







