Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Miniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20

Specifications

  • Axes of Travel
    X
  • Maximum Stage Travel
    25 mm  
  • Centered Normal Load Capacity
    71 N
  • Vertical Axial Load Capacity
    44 N
  • Adjustment Screw Thread
    80 TPI
  • Sensitivity
    1 µm
  • Angular Deviation
    <200 µrad
  • Material
    Aluminum
  • Bearings
    Single-Row Ball Bearings
  • Drive Location
    Center drive
  • Thread Type
    8-32 and 1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in.
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$188
General Purpose Ball Bearing Stages411-05SMiniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$346
450A Series Compact Ball Bearing Stage450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$421
Quick-Mount, Ball Bearing Stages460A-XManual Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$235
SDS Low-Profile, Single-Row Ball Bearing StagesSDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$697