Miniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread

The 411-05S Miniature Ball Bearing Linear Stages with 0.5 inch (12.7 mm) travel is ideal for positioning applications in opto-mechanical instrumentation and laboratory experiments requiring linear motion within a small space. The translating platform rides on a precision ground rail using ball bearings rolling between opposing pairs of hardened and ground steel rods. The stages are preloaded to provide smooth, accurate motion. Ball-tipped 80-pitch screws are spring loaded against the platform to provide high resolution, low backlash performance. The spring and drive are removable for applications requiring an externally driven linear slide. An array of mounting holes on both the platform and the rail provide a variety of convenient mounting options, including post-mounting on SP Series Posts. The stages are designed to stack for X-Y motion. Vertical motion may also be added using the Model 411B Bracket, which is reversible so a vertical stage can be mounted either for a low profile or to center a heavier load.
Miniature Stackable Linear Ball Bearings Stages
As with standard-sized ball bearing stages, the Miniature Ball Bearing Linear Stages are stackable and travel on stainless steel ball bearings that roll between pairs of precision-ground steel rods. Shown here is three 411-05S stages and 411B bracket assembled for XYZ configuration.
80 TPI Screws for Fine Step Control
< 200 µrad Angular Deviation
Resources & Downloads
Other
411-05S RoHS Certificate(285.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XManual Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 411BVertical Mounting Bracket, 411 Series Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 411BVertical Mounting Bracket, 411 Series Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












