Manual Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load

The MS-200M-X Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.2 inch travel for loads up to 0.75 lbs. It utilizes one micrometer to provide unmatched resolution in stages of this size.Ideal for applications where precision is required but space is limited. This micropositioner is provided in an X configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX
- Maximum Stage Travel5 mm
- 3.3 N
- Return Force170–567 g
- Recommended ActuatorsIncluded
- Sensitivity2 µm
- Angular Deviation<200 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions36.3 x 19.1 x 7.6 mm
- Thread Type2-56 and 5/16-24
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 411-05SMiniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XManual Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XManual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










