Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Actuator, Compact, 12 mm Travel, DC Servo Motor, 90N

Specifications

  • Travel Range
    12 mm
  • Maximum Speed
    2 mm/s  
  • Minimum Incremental Motion
    0.10 µm
  • Push Force
    90 N
  • Accuracy, Typical
    ±2.0 µm
  • Accuracy, Guaranteed
    ±4.0 µm
  • Bi-directional Repeatability, Typical
    ±0.13 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.75 µm
  • Uni-directional Repeatability, Typical
    ±0.08 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.25 µm
  • Origin Repeatability
    ±2 µm
  • Cable Length
    1.5 m  
  • Power Consumption
    10 W  
  • Weight
    0.23 kg  
  • MTBF
    10000 h (25N load, 10% duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE

Resources & Downloads

3D Product Models
2D Product Drawings
Literature
Manuals
Technical Notes

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
ESP302 3-Axis DC and Stepper Motion ControllerESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,970
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
XPS Motion Controller Driver ModulesXPS-DRV01PWM Drive Module, DC and Stepper Motors
In Stock
$925
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet
3 Weeks
$12,058

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver1XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver2XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV01 driver module. plug XPS-DRV01 to slots other than slot 1.
  2. Requires XPS-DRV01 driver module

Similar

Compare Description Drawings, CAD & Specs Avail. Price
TRA DC Servo Actuators With CONEX™ ControllerCONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller
6 Weeks
$1,811
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512