Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20

  • Axes of Travel
    X
  • Maximum Stage Travel
    16 mm  
  • Centered Normal Load Capacity
    600 N
  • Vertical Axial Load Capacity
    40 N
  • Angular Deviation
    <200 µrad
  • Compliance in Pitch
    0.2 mrad/Nm  
  • Compliance in Roll
    0.1 mrad/Nm  
  • Compliance in Yaw
    0.2 mrad/Nm  
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Bearing Constant
    22 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.05 Nm  
  • Platform Size
    50 x 58 mm
  • Height
    13 mm
  • Thread Type
    4-40, 8-32 and 1/4-20
  • Recommended BM Micrometer
  • Recommended DM Differential Micrometer