Mirror Mount, Stability, Top Adjust, 0.5 in., Thick, 2 Allen-Keys

Specifications

  • Type
    Industrial
  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    7.6 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Top Adjust
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    4-40 (M2.5) CLR
  • Optical Axis Height
    12.7 mm
  • Optic Thickness
    5.0 mm
  • Optic Mounting
    Low Wavefront Distortion
  • Weight
    233 g

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Compatible Knob

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw Knobs9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3
In Stock
$33

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Low Wavefront Distortion Top Adjust Mounts9810-5-KMirror Mount, Stability, Top Adjust, 0.5 in., Thick, 2 Allen-Keys
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$476