Mirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys

The 9874-K Tiny Gimbal Mount is our most compact mount for applications where space is truly tight. Designed with the same mechanical principles as our larger classic mounts, it offers over 2 mm of pure translation and ±4° of tilt for platform mounted optics. It has 6-80 adjustment screws and 2-56 (M2) clearance holes for mounting. All our Tiny mounts come standard without knobs. If you need knobs to adjust these mounts in your experiment, you can order our Model 9365 Tiny knobs.
Specifications
- MechanismGimbal
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 14.3 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height15.9 mm
- Optic MountingSet Screw
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9761-KMirror Mount, Tiny, Corner, 0.5 in., 2 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |













