Mirror Mount, Tiny, Corner, 0.5 in., 2 Allen-Keys

  • Mechanism
    Kinematic
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    14.3 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    2-56 (M2) CLR
  • Optical Axis Height
    15.9 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C